General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Mains connection
Permissible network configurations TT, TN
Mains input voltage Max. 3x 528 VAC
Frequency Max. 60 Hz
Continuous current 16 Aeff
Peak current 24 Aeff (<1 min), 1x/h
Reduction of continuous current depending on ambient temperature
Starting at 50°C No reduction
Reduction of continuous current depending on installation elevation
Starting at 2000 m above sea level 15 A up to 3000 m
14.2 A up to 4000 m
Power dissipation 6.1 W
Line filter per EN 61800-3, category C3 Yes
Variant
L1, L2, L3 and L1´, L2´, L3´ Terminals
PE M5 threaded bolt
Shield connection
On mains No
On device No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 6 mm²
Approbation data
UL/C-UL-US 28 to 8 AWG
CSA 28 to 8 AWG
Electrical properties
Discharge capacitance 0.4 µF
Leakage current 33 mA
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 2000 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 PD 3 per EN 61800-5-1 and IEC 60664-1
Overvoltage category per IEC 60950 III
Overvoltage category per EN 61800-5-1 III per EN 60664-1
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Vibration and shock 3M1 per IEC 60721-3-3
Dimensions
Width 45 mm
Height 263.8 mm
Depth 70 mm
Weight 0.85 kg
Materiaalnummer:
8B0F0160H000.000-1
Omschrijving:
  • Wide mains input voltage range
  • Optimized for ACOPOSmulti 8B0P power supply modules and ACOPOS P3
  • Compliance with limit values per CISPR11, group 2, class A

In order to conform to the EMC limit values, all 8BVI inverter modules in the drive system connected to the 8B0F line filter must be operated at the nominal switching frequency (5 kHz). The total length of all motor cables on each drive system (and for each 8B0F line filter) is not permitted to exceed 250 m. The cable length between the 8B0F line filter and the 8B0P power supply module is not permitted to exceed 5 m. The maximum permissible motor cable length per motor connection must also be taken into account (see 8BVI inverter modules).

Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20
Certificaten Versie (Datum) Download
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentatie Versie (Datum) Download
Datasheet 8B0F0160H000.000-1 PDF / 1,007 KB
M-CAD (Mechan. Templates) Versie (Datum) Download
3D file DXF/STEP 8B0F0160H000.000-1 ZIP / 137 KB

Graag land en taal kiezen

B&R Logo