Omschrijving
mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.
Objectives and contents
- Understanding mapp View
- Page creation and navigation
- Visual design and media files
- Data binding with OPC UA
- User role system and localization
- Events and actions
- Dialog and message boxes
- Animations in the HMI application
- Multi-client / Multi-user
- Diagnostics tools and performance analysis
- Displaying data with diagrams
- Customized widget creation
Documents provided
![]() | ||
TM671 – Erstellen leistungsfähiger mapp View Visualisierungen |
Vereisten
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM611.3
Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.
Plaats
B&R HQ: Brno
Stránského
616 00 Brno
Tsjechische Republiek
Organisator
B&R HQ: Brno
Stránského
616 00 BRNO
Tsjechische Republiek
Telefoon:
+420 / 541 4203 - 11
Aanvullende informatie
Van: 24-02-2025
Start: 08:00
Tot: 26-02-2025
Einde: 17:00
Boekingsstatus:
Duur:
3 Dagen
Taal: Tsjechisch