Omschrijving

Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.

This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.

  • B&R machine vision portfolio
  • Hardware implementation and configuration
  • Image acquisition and interpretation of the results
  • Relationship between light, optics and sensor technology
  • Integrated image processing functions - configuration, practical application and application areas
  • mapp Vision user interface
  • Synchronization of vision hardware with the POWERLINK bus system

Verstrekte trainingsdocumenten

TM1610 – Working with Integrated Machine Vision

TM1610 - Working with integrated machine vision

Learning objectives and content

  • Hardware configuration and commissioning
  • Machine vision basics
  • Image acquisition in combination with light, optics and sensor technology
  • mapp Vision configuration interface
  • Integrated image processing functions
  • Synchronization
  • Synchronization of the camera to the POWERLINK bus system
  • Combining machine vision with drive technology

Vereisten

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
Modelnummer

SEM1610.3

Meld je nu aan Voor prijsinformatie kunt u contact opnemen met uw Sales Engineer.

Plaats

B&R Biel/Bienne
Grenchenstrasse 5D
2504 Biel / Bienne
Zwitserland

Organisator

Training Biel
Grenchenstrasse 5D
2504 Biel/Bienne
Zwitserland

Telefoon:
+41 / 32 31500 - 80

Aanvullende informatie

Van: 03-09-2024
Start: 09:00


Tot: 05-09-2024
Einde: 17:00


Duur: 3 Dagen

Taal: Frans