Scalability doesn't just make a difference with regard to speed; it's also important depending on the areas of application themselves:
- Scalable performance
- Seamlessly adapted to CPUs of different performance classes
- Automation Runtime makes it easy to port projects
- Grows with the application
- Scalable range of functions
- Uniform programming interface
- If a customer's solution is developed or new hardware is integrated, the runtime environment remains unchanged
- Grows with the demands
- The visualization project can be developed with the same runtime environment as the controller with Automation Studio™
- Uniform control of ACOPOS™ motion systems
- CNC functions can be added without leaving the runtime environment
- Services like FTP or Web servers can simply be enabled or loaded
- A secure CompactFlash file system allows PC-conforming data storage