![](/fileadmin/1340333287028-de-html-1.0.jpg)
CAN bus has had much success, particularly in machine manufacturing, and is steadily gaining importance. High resistance to disturbance, high-speed data transfer, ease of use and deterministic real-time behavior are among the reasons for this success. CAN is the ideal fieldbus for applications with a manageable number of remote I/O nodes and few axes. As a fieldbus, CAN bus reaches its limits when dealing with larger and more complex machines. For these applications, however, POWERLINK is the ideal expansion into the higher performance range.
PCI communication modules
Additional information
- Message transfer according to the producer-consumer principle
- Multimaster-capable, event-oriented message transmission
- Lossless, bit-wise bus arbitration
- Priority-oriented message transmission
- Message length and maximum message rate
- Efficient error detection and troubleshooting
- Error signaling instead of message acknowledgement
- The format of a CAN message
- Availability of standardized higher protocols and profiles
- Literature