General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
型番:
1TGMPROBO4X.00-01
説明:
This license makes it possible to use a 4-axis robotic arm mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
代表的な用途:
  • Pick-and-place applications
  • Palletizing
  • Welding
  • Coating
詳しい情報:

See the EULA at www.br-automation.com/eula.

必須アクセサリ
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
証明書 バージョン (日付) ダウンロード
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

国と言語を選ぶ

B&R Logo