General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
型番:
3NC154.60-1説明:
2005 positioning module 3 axes, applies to each of the 3 axes: input for incremental encoder 5 V input frequency 150 kHz input for SSI absolute encoder analog output +/-10 V, 12-bit encoder power supply 5 VDC or 24 VDC 4 digital inputs 24 VDC, sink trigger input 24 VDC, sink 1 relay output 24 VAC / 24 VDC, 1 A Order 12-pin terminal block separately!