セミナー説明

The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.

Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.

Learning objectives and content

  • Basics of axis couplings
  • Basics of axis groups
  • Using virtual axes
  • Linear coupling and dynamic phase shift
  • Creating and using electronic cams
  • Structure and functionality of the cam automat
  • Overview of the different types of compensation gears
  • Implementation and modification using mapp function blocks
  • Diagnosis of couplings
  • Exercises and examples

Documents provided

TM417 – Achskopplungen mapp Axis

本セミナー受講に必要な前提条件

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

SEM415 – Training: Integrated motion control: mapp Axis

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Documents provided

TM400 – Übersicht Antriebstechnik

TM415 – Grundlagen mapp Axis

TM416 – Programmierung mapp Axis

モデルナンバー

SEM417.2

お申込み セミナー価格については、B&R営業担当者にお問い合わせください。

開催地

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
スイス

開催者

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
スイス

電話:
+41 / 52 72856 - 00

追加情報

開始期間: 04/03/2025
開始時間: 09:00


終了期間: 04/04/2025
終了時間: 17:00


ご予約状況:
開催期間: 2 日間

言語: ドイツ語