X67AI1223
|
X67 analog input module, 4 inputs, ±10 V, 12-bit converter resolution, configurable input filter open circuit detection
|
|
X67AI1233
|
X67 analog input module, 4 inputs, ±10 V, 16-bit converter resolution, configurable input filter open circuit detection
|
|
X67AI1323
|
X67 analog input module, 4 inputs, 0 to 20 mA or 4 to 20 mA, 12-bit converter resolution, configurable input filter
|
|
X67AI1333
|
X67 analog input module, 4 inputs, 0 to 20 mA or 4 to 20 mA, 16-bit converter resolution, configurable input filter
|
|
X67AI2744
|
X67 analog input module, 2 full-bridge strain gauge inputs, 10 V, 24-bit converter resolution
|
|
X67AI4850
|
X67 analog input module, 4 Inputs, potentiometer displacement gauge 15-bit
|
|
X67AM1223
|
X67 analog mixed module, 2 inputs, 2 outputs, ±10 V, 12-bit converter resolution, configurable input filter, open-circuit detection for inputs
|
|
X67AM1323
|
X67 analog mixed module, 2 inputs, 2 outputs 0 to 20 mA, 12-bit converter resolution, configurable input filter
|
|
X67UM1352
|
X67 universal mixed module, 1 input for evaluating full-bridge strain gauge, 24-bit, 4 digital inputs 24 VDC, sink, 1 digital output, 0.5 A, source, 1 digital output, 1 A, source
|
|