0TB103.9
|
Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
|
|
0TB103.91
|
Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
|
|
0TB1210.3100
|
Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
|
|
5ACCBT01.0000-001
|
Battery compartment - Dark gray - Includes battery - For APC2200/PPC2200
|
|
5ACCRHMI.0001-000
|
Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0002-000
|
Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0003-000
|
Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
|
|
5ACCRHMI.0006-000
|
HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
|
|
5ACCRPC2.0000-000
|
PPC2100/2200 mounting screws kit - 4x screw M3x34 mm - 2x special screw for PPC2100
|
|
5ACCRPC2.0001-000
|
xPC2100/2200 interface covers - 1x cover set
|
|
5ACCRPC2.0002-000
|
xPC2200 CFast cover
|
|
5ACCRPC2.0003-000
|
xPC2200 battery compartment - 1x battery holder for xPC2200 - 1x battery including circuit board
|
|
5ACCUSB2.0002-000
|
2-port USB hub, passive - For Automation Panel 5000
|
|
5MMUSB.032G-02
|
USB 3.0 flash drive 32 GB MLC - Only for HMI products
|
|
5MMUSB.4096-02
|
USB 3.0 flash drive 4096 MB SLC - Only for HMI products
|
|