General information

General technical data

Product ID

General information

Module type

ACOPOSmotor module

Maximum current load of 19-pin hybrid connector

Power contacts

Max. 20 A at 40°C

Certification

CE

Yes

cULus

Yes 1)

FSC

Yes 1)

Support

Software

ACP10

V2.422 or higher

Thermal characteristics

Methods of cooling in accordance with EN 60034-6 (IC code)

Standard

Self-cooled; no separate surface cooling (IC4A0A0)

With 8ZBDF fan kit installed

Externally-cooled; surface cooling with independent cooling module attached (IC4A0A6)

Insulation class in accordance with EN 60034-1

F

Thermal motor protection in accordance with EN 60034-11

Maximum winding temperature 155°C (limited to 140°C using software)

Operating conditions

Construction and mounting arrangement type in accordance with EN 60034-7 (IM code)

horizontal (IM3001); vertical, motor hangs on the machine (IM3011); vertical, motor stands on the machine (IM3031)

Reduction of the nominal current and stall current at installation altitudes over 500 m above sea level

10% per 1000 m

Reduction of the continuous power at installation altitudes over 500 m above sea level

10% per 1000 m

Installation at elevations above sea level

Nominal

0 to 500 m

Maximum 2)

4000 m

Degree of pollution in accordance with EN 60664-1

2 (non-conductive pollution)

Overvoltage category in accordance with IEC 60364-4-443:1999

III

EN 60529 protection 3)

Without optional oil seal: IP64
With optional oil seal: IP65
With 8ZDFB fan kit installed: IP24

Environmental conditions

Temperature

Operation

Nominal

5 to 40°C

Maximum

55°C 4)

Storage

-25 to 55°C

Transport

-25 to 70°C

Max. flange temperature

65°C

Relative humidity

Operation

5 to 85%, non-condensing

Storage

5 to 95%, non-condensing

Transport

Max. 95% at 40°C

Mechanical characteristics

Motor paint

Water-based paint, RAL 2005 flat

Inverter paint

Electrophoretic deposition (EPD), black

Vibration severity in accordance with EN 60034-14

Vibration severity grade A 5)

Roller bearing, dynamic load ratings and nominal service life

Based on DIN ISO 281

Shaft end in accordance with DIN 748

Form E

Oil seal in accordance with DIN 3760

Form A

Key and keyway in accordance with DIN 6885-1

Keyway form N1; key form A

Balancing the shaft in accordance with DIN ISO 8821

Half-key arrangement

Mounting flange in accordance with DIN 42948

Form A

Smooth rotation of shaft end, coaxial properties and mounting flange plane in accordance with DIN 42955

Tolerance R

Short description

ACPm65m UT 50 A

1)Starting with revision C1.
2)Continuous operation at altitudes ranging from 500 m to 4000 m above sea level is possible (taking the specified continuous current reductions into consideration). Requirements that go above and beyond this must be arranged with B&R.
3)The specified level of protection is only in place if all connectors on the module that are not being used are closed with suitable caps or covers. Suitable caps and covers are available as optional accessories (X67AC0M08, X67AC0M12, 8CXC000.0000-00). The module is rated at IP20 when delivered.
4)Continuous operation at ambient temperatures ranging from 40°C to max. 55°C is possible (taking the specified continuous current reductions into consideration), but this will result in a shorter service life.
5)Vibration severity grade B on request.

Inverter module

8DIcde.ffggg7i00-1, 8DIcde.ffggg0i00-1 - Technical data

Product ID

8DIcde.ffggg7i00-1

8DIcde.ffggg0i00-1

DC bus connection

Voltage

Nominal

750 VDC

Continuous power consumption 1)

(PN / 0.97) + PIM

DC bus capacitance

153 µF

Design

19-pin male hybrid connector 2)

Cable length

Maximum

30 m

24 VDC supply

Input voltage

24 VDC +20% / -25%

Input capacitance

120 µF

Max. power consumption

10 W + PHolding brake + P24 VDC Out 1 [0 ... 96 W] + P24 VDC Out 2 [0 ... 12 W]

Design

19-pin male hybrid connector 2)

Cable length

Maximum

30 m

24 VDC Out 1

Output voltage

Depends on the 24 VDC supply

-

Continuous current

Max. 4 A

-

protection

Electronic

-

Design

24 VDC

Female M8 connector

-

COM

Female M8 connector

-

24 VDC Out 2

Output voltage

Depends on the 24 VDC supply

-

Continuous current

Max. 0.5 A

-

protection

Electronic

-

Design

24 VDC

Female M12 connector

-

COM

Female M12 connector

-

Motor connection

Nominal switching frequency

5 kHz

Possible switching frequencies 3)

5 / 10 / 20 kHz

Max. output frequency

600 Hz 4)

Motor holding brake connection

Quantity

1

Continuous current

1 A

Max. switching frequency

0.5 Hz

Response threshold for undervoltage monitoring

24 VDC -25%

Fieldbus

Type

POWERLINK V1/V2 100 Base-T (ANSI/IEE 802.3)

Design

Internal 2x hub, 2x 19-pin hybrid connector

Cable length

Max. 100 m between two stations (segment length)5)

Transfer rate

100 Mbit/s

Enable inputs

Quantity

2

Wiring

Sink

Electrical isolation

Input - Inverter module

Yes

Input - Input

Yes

Input voltage

Nominal

24 VDC

Maximum

30 VDC

Input current at nominal voltage

80 mA

Switching threshold

Low

<5 V

High

>15 V

Switching delay at nominal input voltage

Enable 1 -> 0, PWM off

12 ms

Enable 0 -> 1, ready for PWM

1 ms

Modulation compared to ground potential

Max. ±38 V

Design

19-pin male hybrid connector 2)

Trigger inputs

Quantity

2

-

Wiring

Sink

-

Electrical isolation

Input - Inverter module

No

-

Input - Input

No

-

Input voltage

Nominal

24 VDC

-

Maximum

30 VDC

-

Switching threshold

Low

<5 V

-

High

>15 V

-

Input current at nominal voltage

5 mA

-

Switching delay

Positive edge

In preparation

-

Negative edge

In preparation

-

Modulation compared to ground potential

Max. ±38 V

-

Design

Female M12 connector

-

Support

Software

ACP10

V2.43 and up

1)Valid in the following conditions: 750 VDC DC bus voltage, 5 kHz switching frequency, 40°C ambient temperature, installation altitude <500 m above sea level, no derating due to cooling type.
2)It is important to note that the 19-pin hybrid connector is designed for max. 5 connection cycles.
3)B&R recommends operating the module at its nominal switching frequency. Operating the module at a higher switching frequency for application-specific reasons reduces the continuous current and increases the CPU load.
4)The module's electrical output frequency (SCTRL_SPEED_ACT * MOTOR_POLEPAIRS) is monitored to protect against dual use in accordance with EC 428/2009 | 3A225. If the electrical output frequency of the module exceeds the limit value of 600 Hz uninterrupted for more than 0.5 s, then the current movement is aborted and error 6060 is output (Power element: Limit speed exceeded).
5)Limited to 30 m when using hybrid cables.

Si prega di scegliere il Paese e la lingua

B&R Logo