Panel PC 900 multi-touch: The new flagship system from B&R

By taking advantage of state-of-the-art processors – up to and including Intel® Core™ i7 – the new Panel PC 900 with multi-touch functionality offers the absolute highest level of total computing power. Combining new display sizes with multi-touch…

Approfondisci

B&R innovations at the 2014 EWEA in Barcelona

B&R offers the perfect technology and automation solutions for today's wind turbines. On March 10-13, B&R will be showcasing a wide range of trend-setting products at the EWEA 2014 exhibition in Barcelona (Hall 7, Booth 42).

Approfondisci

B&R adds HART modules to the X20 I/O series

B&R now includes an analog HART input module and a HART output module in their successful series of X20 communication modules. These new modules are equipped with two inputs and outputs and use real-time Ethernet POWERLINK to transfer HART data…

Approfondisci

Ultrafast automation with reACTION technology

With reACTION technology, B&R is able to reduce cycle times in industrial automation down to 1 µs. This new approach allows extremely time-critical subprocesses to be managed using standard hardware – all within the requirements of IEC 61131 – while…

Approfondisci

Compact X20 controllers with integrated I/O

B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. Each of theses systems comes equipped with 32 built-in digital and analog I/O channels and an x86 processor as standard features.

Approfondisci

Covering distances up to 100 meters with Smart Display Link 3

B&R is excited to introduce Smart Display Link 3, the newest generation of its proven technology for digital display data transmission. This new version allows a maximum distance of 100 meters between the PC and panel, providing clear benefits for…

Approfondisci

B&R expanding the successful Power Panel HMI family

B&R is adding two new series to its successful Power Panel HMI family: Power Panel T-Series terminals and Power Panel C-Series controllers – both featuring touch screens.

Approfondisci

Soluzioni di automazione modulari per macchinari agricoli

Presso la fiera Agritechnica, svoltasi dal 12 al 16 novembre 2013, B&R (padiglione 01, stand A219) ha presentato tutta la sua gamma di sistemi modulari di controllo, I/O e azionamento per applicazioni mobili.

Approfondisci

Automation PC 910 from B&R with up to five slots

B&R's Automation PC 910 is now available with 5 slots. The housing can now be selected to allow installation of one, two or up to five PCI or PCI Express cards.

Approfondisci

Nuove dimensioni in termini di scalabilità e tempi di risposta

La fiera SPS IPC Drives di Norimberga si è svolta quest'anno fra il 26 e il 28 novembre 2013. B&R ha colto l'occasione offerta dalla principale fiera del mondo nel campo dei sistemi e dei componenti per l'automazione industriale per presentare, nel…

Approfondisci

Si prega di scegliere il Paese e la lingua

B&R Logo