Descrizione
The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.
Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.
![](/fileadmin/1507663180471-en-html-1.1.jpg)
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
Documenti forniti
TM417 – Axis coupling: mapp Axis
TM417 - Axis coupling mapp Axis
Learning objectives and content
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
- TM417TRE.434-GER
- TM417TRE.434-ENG
Prerequisiti
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
![](/fileadmin/1327446442424-en-html-1.1.jpg)
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparation of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Motion control: Basic functions - PLCopen
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
![](/fileadmin/1494985865443-en-html-1.0.jpg)
Codice prodotto
SEM417.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Eggelsberg
B&R Strasse
5142 Eggelsberg
Austria
Organizzatore
Automation Academy
B&R Strasse
5142 Eggelsberg
Austria
Telefono:
+437748/6586-0
Ulteriori informazioni
Da: 12/09/2024
Inizio: 09:00
A: 13/09/2024
Fine: 15:00
Stato della prenotazione:
Durata:
2 giorni
Lingua: Tedesco