X20SLX210
|
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC
|
|
X20SLX402
|
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
|
|
X20SLX410
|
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
|
|
X20SLX806
|
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
|
|
X20SLX811
|
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
|
|
X20SLX842
|
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD <500 µs, 2 safe type B2 digital outputs, 24 VDC, 50 mA, OSSD <500 µs
|
|
X20SLX910
|
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
|
|