DWL@DWL10000112162
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.2.0.0 | * | 07/03/2013 | 639 KB | EXE | AS3.0_HW_X20IF1043-1.exe | |
Description |
V3.0 HW Upgrade (X20IF1043-1) Revision information X20IF1043-1 Version 1.2.0.0: ID: 325505 Dynamic node number for CANopen slaves Possibility to set the node number dynamically for the X201043-1 CANopen slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.1.0.1: ID: 257350 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might require changed settings on the master using the latest EDS file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.0.2.0: ID: 240710 X20 Interface CANopen Slave, Configuration of netX cycle time X20 Interface CANopen Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) Version 1.0.1.0: ID: 235830 Interface module CANopen slave, first version Interface module CANopen slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) |