DWL@DWL10000283544
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
2.1.6.0 | * | 26/07/2021 | 795 Ko | EXE | AS4_HW_5PP5CP.US15-00.exe | |
Description |
V4.0 HW Upgrade (5PP5CP.US15-00) Revision information 5PP5CP.US15-00.US15-00 Version 2.1.6.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.6.0: ID: 431975 MTCX Upgrade to version V00.43 for PP500/APC510/APC511 MTCX Upgrade to version V00.43 for PP500/APC510/APC511 with following changes: - Optimized PowerFail Logic in combination with AR. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(43) Version 2.0.5.0: ID: 393830 MTCX Upgrade to version V00.40 - Optimized backlight control. - Bugfix: customized devices with 4-wire touch. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(40) Version 2.0.3.2: ID: 375690 Support of terminal mode in Automation Studio V4.1.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46288_0.fw(39) Version 2.0.3.1: ID: 334430 APROL support added for AS 4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\46288_0.fw(39) Version 2.0.3.0: ID: 296358 / Support ID: 400083869 Maximum value of usable SRAM for retentive PVs on PP500 is too small (ARwin) This change affects only the ARwin. So far it was possible touse 131072 bytes for retentive PVs when running ARwin on a PP500. Technicallypossible is a maximum value of 262144 bytes. The new configuration allows to configure the maximum possible area of 262144 bytes of SRAM. Attention: When using the new V2.0.3.0 upgrade in conjunction with an AR version <E4.01 it is wrongly possible to configure a maximum of 499456 bytes for the RemMem area. This is not allowed! With this combination it is allowed to use a maximum of 131072 bytes! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46288_0.fw(39) Version 2.0.2.0: ID: 288885 New MtcX firmware V0.39: Several bugfixes - Correction of USB lengthmeasurement. - Devices crashed, when keys were defined with '0' in the EEprom. - Bugfix in the SIRQ allocation. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\46288_0.fw(39) Version 2.0.1.0: ID: 278325 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problemswith the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 281510 New MtcX Firmware V0.38: Boot problems and support for keyswitches - MTCXfirmware versions >V0.32 and <V0.38 can result in a problem: in some cases itwas not possible to boot the Power Panel 500. - Optional keyswitchesare now fully supported. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285255 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46288_0.fw(38) Version 1.0.0.3: ID: 267420 Changed hardware description file and new firmware Support for I/O board. Support for 4-wire touch. Preperation for soundsupport. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46288_0.fw(32) Version 1.0.0.2: ID: 258490 Problems with LEDs of PP500 devices with keys The new firmware version V0.25 fixes the problem with the LEDs of PP500 devices. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(25) Version 1.0.0.0: ID: 255420 Support for 5PP5CP.US15-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46288_0.fw(23) |
|||||
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
2.0.6.0 | * | 02/06/2015 | 813 Ko | EXE | AS4_HW_5PP5CP.US15-00.exe | |
Description |
V4.0 HW Upgrade (5PP5CP.US15-00) Revision information 5PP5CP.US15-00 Version 2.0.6.0: ID: 431975 MTCX Upgrade to version V00.43for PP500/APC510/APC511 MTCX Upgrade to version V00.43 for PP500/APC510/APC511 with following changes: - Optimized PowerFail Logic in combination with AR. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(43) Version 2.0.5.0: ID: 393830 MTCX Upgrade to version V00.40 -Optimized backlight control. - Bugfix: customized devices with 4-wire touch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(40) Version 2.0.3.2: ID: 375690 Support of terminal mode in Automation Studio V4.1.x Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\46288_0.fw(39) Version 2.0.3.1: ID: 334430 APROL support added for AS 4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46288_0.fw(39) Version 2.0.3.0: ID: 296358 / Support ID: 400083869 Maximum value of usable SRAMfor retentive PVs on PP500 is too small (ARwin) This change affects onlythe ARwin. So far it was possible to use 131072 bytes for retentive PVs when running ARwin on a PP500. Technically possible is a maximum value of 262144 bytes. The new configuration allows to configure the maximum possible area of 262144 bytes of SRAM. Attention: When using the new V2.0.3.0 upgrade in conjunction with an AR version <E4.01 it is wrongly possible to configure a maximum of 499456 bytes for the RemMem area. This is not allowed! With this combination it is allowed to use a maximum of 131072 bytes! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46288_0.fw(39) Version 2.0.2.0: ID: 288885 New MtcX firmware V0.39: Several bugfixes - Correction of USB length measurement. - Devices crashed,when keys were defined with '0' in the EEprom. - Bugfix in the SIRQallocation. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(39) Version 2.0.1.0: ID: 278325 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 281510 New MtcX Firmware V0.38: Boot problems and support for keyswitches - MTCX firmware versions >V0.32 and <V0.38 can result in a problem: in somecases it was not possible to boot the Power Panel500. - Optional keyswitches are now fully supported. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 285255 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46288_0.fw(38) Version 1.0.0.3: ID: 267420 Changed hardware description file and new firmware Support for I/O board. Support for 4-wire touch. Preperation for soundsupport. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46288_0.fw(32) Version 1.0.0.2: ID: 258490 Problems with LEDs of PP500 devices with keys The new firmware version V0.25 fixes the problem with the LEDs of PP500 devices. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\46288_0.fw(25) Version 1.0.0.0: ID: 255420 Support for 5PP5CP.US15-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46288_0.fw(23) |