DWL@DWL10000301357
Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
---|---|---|---|---|---|---|
1.2.5.0 | * | 19/02/2016 | 1 Mo | EXE | AS3.0_HW_X20IF1053-1.exe | |
Description |
V3.0 HW Upgrade (X20IF1053-1) Revision information X20IF1053-1 Version 1.2.5.0: ID: 466775 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466780 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.4.0: ID: 431375 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.3.0: ID: 357100 Dynamic configuration The name of the generated netX module can be freely assigned inorder to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.2.0: ID: 325510 Dynamic node number for DeviceNet slaves Possibility to set the node number dynamically for the X201053-1 DeviceNetslave by a library FUB. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(22), 1\42773_1.fw(12) Version 1.2.1.0: ID: 285130 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42773a1.fw(21), 1\42773_1.fw(12) Version 1.1.0.1: ID: 228290 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might require changed settings on the master using the latest EDS file (electronic keying). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(18), 1\42773_1.fw(12) Version 1.0.2.0: ID: 240720 X20 Interface Device Net Slave, Configuration of netX cycle time X20 Interface Device Net Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) Version 1.0.1.0: ID: 235840 Interface module DeviceNet slave, first version Interface module DeviceNet slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42773a1.fw(16), 1\42773_1.fw(12) |