Référence produit Description
X90CP154.60-00 X90 mobile controller, ARM Cortex A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header, 60 multifunction I/O, 1 sensor power supply, die-cast aluminum housing, service access window, LED status indicators
X90CP154.60-S1 Contrôleur mobile X90, SafeLOGIC mobile intégré, ARM Cortex A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 1 GB de mémoire flash, 1 POWERLINK vers M12, 1 Ethernet 10/100BASE-T vers M12, 3 CAN sur l'en-tête CMC, 1 LIN sur l'en-tête CMC, 60 E/S multifonctions, 1 alimentation capteur, boîtier en aluminium moulé sous pression, fenêtre d'accès au service, indicateurs d'état LED
X90CP172.24-00 X90 mobile controller, ARM Cortex-A9-300, 256 MB DDR3 RAM, 16 kB FRAM, 512 MB flash memory, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 24 multifunction I/Os, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
X90CP172.48-00 X90 mobile controller, ARM Cortex-A9-300, 256 MB DDR3 RAM, 16 kB FRAM, 512 MB flash memory, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
X90CP174.24-00 X90 mobile controller, ARM Cortex-A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 24 multifunction I/Os, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
X90CP174.48-00 X90 mobile controller, ARM Cortex-A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators

Veuillez sélectionner un pays et une langue

B&R Logo