General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Référence produit:
1TGMPCNCFLAT.00-01
Description:
This license makes it possible to use any number of axis groups (of all types) on a target system. An unlimited number of path-controlled axes per axis group is possible. Only one license is necessary per target system; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
Applications type:
  • Separation processes (laser cutting, water jet cutting)
  • Cutting processes (milling, turning, drilling)
  • Sheet metal working (bending, punching, pressing)
Autres informations:

See the EULA at www.br-automation.com/eula.

Accessoires obligatoires
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)

Veuillez sélectionner un pays et une langue

B&R Logo