X67BC4321-10
|
X67 bus controller, 1 CANopen interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, CAN bus galvanically isolated
|
|
X67BC4321.L08-10
|
X67 bus controller, 1 CANopen interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, CAN bus galvanically isolated M8 connectors, high-density module
|
|
X67BC4321.L12-10
|
X67 bus controller, 1 CANopen interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, CAN bus galvanically isolated M12 connectors, high-density module
|
|
X67BC6321
|
X67 bus controller, 1 PROFIBUS DP interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
|
|
X67BC6321.L08
|
X67 bus controller, 1 PROFIBUS DP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
|
|
X67BC6321.L12
|
X67 bus controller, 1 PROFIBUS DP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BC7321-1
|
X67 bus controller, 1 CAN I/O interface, extended CAN I/O functionality, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
|
|
X67BC81RT.L12
|
X67 bus controller, 2 POWERLINK interfaces, X2X Link power supply 15 W, reACTION Technology module, 2 digital inputs, 24 VDC, <1 µs, 3 digital channels, 5 VDC, <1 µs, configurable as inputs or outputs, 2 digital channels, 24 VDC, 0.4 A, <1 µs, configurable as inputs or outputs, 2 analog inputs ±10 V, 5 µs 200 kHz sampling frequency, 13-bit converter resolution including sign, configurable input filter, 1 analog output ±10 V, 2.5 µs, 13-bit converter resolution including sign, M12 connectors, high-density module
|
|
X67BC8321-1
|
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
|
|
X67BC8321.L12
|
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BC8331
|
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter
|
|
X67BC8513.L12
|
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 12 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 1 event counters 50 kHz, 1 analog input 0 to 20 mA, 12-bit, M12 connectors, high-density module
|
|
X67BC8513.L12-1
|
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 6 digital input channels, 6 digital output channels, 24 VDC, 0.5 A, propagation delay measurement, configurable input filter, 1 analog input 0 to 20 mA, 12-bit, M12 connectors, high-density module
|
|
X67BC8780.L12
|
X67 POWERLINK bus controller, 1x CAN interface, with active wiring help for 8x M12 connections (star wiring), M12 connectors, LED status indicators, high-density module
|
|
X67BCD321.L12
|
X67 bus controller, 1 EtherNet/IP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BCD321.L12-1
|
X67 bus controller, 1 EtherNet/IP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, pinning variant, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BCE321.L12
|
X67 bus controller, 1 PROFINET interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BCG321.L12
|
X67 bus controller, 1 EtherCAT interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67BCJ321.L12
|
X67 bus controller, 1 Modbus TCP/UDP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
|
|
X67HB8880.L12
|
Concentrateur industriel X67 à 8 ports (couche 2), 10/100 Mbit/s avec autonégociation, MDIX automatique, 8x M12, 8-32 VDC
|
|