For a full description of the package-based license model, Click Here

To return to the mapp 6D main page, Click Here

Starter

  • Core motion library
  • mapp View widget

Premium

    Small
  • up to 9 segments
    Medium
  • up to 30 segment
    Large
  • more than 30 segments
  • Includes all Starter package functionality
  • All functions provided by the Traffic Manager
  • Import of Traffic Manager configurations from 6D LaunchPad
  • Display traffic objects and more traffic information in mapp View widget
Número de material Descripción
1TCMP6D-TML.0010-0 "The following functions are included in the mapp 6D traffic manager Large - Premium: - Control of all shuttles of an ACOPOS 6D assembly with more than 30 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"
1TCMP6D-TMM.0010-0 "The following functions are included in the mapp 6D traffic manager Medium - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 30 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"
1TCMP6D-TMS.0010-0 "The following functions are included in the mapp 6D traffic manager Small - Premium: - Control of all shuttles of an ACOPOS 6D assembly with up to 9 segments via the traffic manager - All functions provided by MpTraffic - Import of traffic manager configurations created with 6D LaunchPad configurations - Display of the mapp View 6D widget with information from the traffic manager"

Seleccione país e idioma

B&R Logo