Mechanical properties
Dimensions | |
Width | 300 mm |
Height | 230 mm |
Depth | 6 mm |
Número de material:
ETAL100.0000-2Descripción:
The base plate is made of wood and coated black. Up to two ETA light products can be accommodated on one base plate.
- ETAL100.0000-2 - Base plate for ETA light modules
- Sturdy wooden base plate
- Up to 2 connectable ETA light modules
- Compact dimensions