General information
System requirements
Automation Studio 4.3.3 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Control
Behavior if license missing Solid red LED indicates license violation
Número de material:
1TGMPWEBH.00-01
Descripción:

mapp Web Handling is used on machines with continuous webs, such as printing, packaging and textile processing machines. mapp Web Handling enables maximum productivity with minimal waste and includes all the necessary technologies. The entire control solution for web transport can be configured and implemented using mapp Web Handling.

Alcance funcional:

mapp Web Handling offers numerous functions for processing continuous webs, including winder/transport axis, dancer and tension control. The user can define zones and groups for maximum flexibility and scalability. Integrated simulation enables virtual commissioning, which opens up new possibilities for quickly learning new functions or preparing the application without risk of harm. Seamless integration of mapp Motion and automatic tuning of control parameters are the foundation for optimal tension control performance.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)

Seleccione país e idioma

B&R Logo