General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Número de material:
1TGMPSCARAX.00-01
Descripción:

This license allows the use of a SCARA robot. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 428/2009. This license contains the function of the mapp Axis basic license (1TGMPAXIS.00-01).

Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo