General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp Robotics basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Número de material:
1TGMPROBPMF.10-01
Descripción:
This license allows the use of programmed moving frames. One license is necessary for each axis group.
Aplicaciones típicas:
  • Separation processes (laser cutting, water jet cutting)
  • Cutting processes (milling, turning, drilling)
  • Joining production processes (welding, gluing)
  • Robots mounted on transfer axes
Alcance funcional:

With a programmed moving frame, the translation or rotation of a frame can be coupled directly to a slave axis. This can be a movable workpiece holder, or a robot can be mounted on an additional movable axis, for example. With programmed moving frames, it is possible to perform movements in a moving frame. For example, the translation or rotation of a product frame can be programmed together with the movement of the tool in this product frame. It is also possible to program the position of the robot together with the position of the tool mounted on the robot.

Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo