General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp Motion basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpds402.20-01_icon-de761c18.jpg)
Número de material:
1TGMPDS402.20-01Descripción:
The mapp Axis "DS402-compliant drive" license allows the use of DS402-compatible drives via POWERLINK. One license is required for each axis.
Información adicional:
See the EULA at www.br-automation.com/eula.
Accesorios obligatorios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificados | Versión (fecha) | Descargar |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |