General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp CNC basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Número de material:
1TGMPCNCGEOC.10-01
Descripción:
This license allows the use of geometric compensation. One license is required for each axis group.
Alcance funcional:

The following tools are available to compensate for geometric deviations of a machine:

  • 2D geometric compensation: This corrects the position of an axis based on correction values related to the position of another axis.
  • 3D geometric compensation: This corrects the position of an axis based on correction values related to the positions of two other axes.
Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo