General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp CNC basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Número de material:
1TGMPCNCCOMP.10-01
Descripción:

With the compressor, a continuous contour is created from short path sections. One license is necessary for each axis group.

Aplicaciones típicas:
  • Generation of free-form surfaces
  • Reduced program execution time while observing geometric tolerancing
  • Processing of programs with short path sections generated with a post-processor
Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo