General information
System requirements | |
Automation Studio | 4.3.4 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Motion |
Basic package license | Any mapp Motion basic package license |
Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
![](/fileadmin/1tgmpaxflat.10-01_icon-7f73c4fc.jpg)
Número de material:
1TGMPAXFLAT.10-01Descripción:
This license includes all licenses with functions for the ACOPOS P3.
Aplicaciones típicas:
- Simple and complex axis controls
Información adicional:
See the EULA at www.br-automation.com/eula.
Accesorios obligatorios
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
Certificados | Versión (fecha) | Descargar |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |