Descripción
mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.
Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ARsim).
Up to two live sessions are planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 3 - 4 hours per day.
Learning objectives and content
- Understanding mapp View
- Page creation and navigation
- Visual design and media files
- Data binding with OPC UA
- User role system and localization
- Events and actions
- Dialog and message boxes
- Animations in the HMI application
- Multi-client / Multi-user
- Diagnostics tools and performance analysis
- Displaying data with diagrams
- Customized widget creation
Tasks include
- Participants create concepts for HMI applications.
- Participants configure HMI applications for machine operation.
- Participants implement designs for various operator panels.
- Participants integrate HMI applications in machines.
- Participants utilize web technology on mobile devices.
Documentos proporcionados
TM611 – Working with mapp View
TM642 – Diagnostics, charts and customized widgets
TM671 – Creating efficient mapp View HMI applications
TM671 - Creating efficient mapp View HMI applications
Learning objectives and content
- Dialog and message boxes
- Using roles and rights for widgets
- Animations in the HMI application
- Tasks with different variable types
- Exercises with the text system
- Multi-client / Multi-user
- Dynamic graphics
- TM671TRE.4B1-GER
- TM671TRE.4B1-ENG
Requisitos previos
SRL210 – Remote Lecture: Automation Studio Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
This lesson is the prerequisite for many follow-up seminars.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of an ETA Light system (ETAL210.1050-1 with accessories) is an advantage.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and options in Automation RuntimeTheAutomation Runtime is the operating system that runs on all B&R controllers.
- Configuration options in Automation Runtime
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
Responsibilities include
- Participants create projects and configure control components.
- Participants create programs for automation applications.
- Participants simulate processes and then put them into operation.
- Participants perform diagnostics on control components and programs.
Número de modelo
SRL611.5
Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial
Lugar del evento
B&R Online (SE)
Remote Lecture
Suecia
Organizador
B&R HQ: Malmö
Hyllie Allé 31
215 33 Malmö
Suecia
Teléfono:
+46 40 315980
Información adicional
Desde: 23.09.2024
Empezar: 08:30
Hasta: 27.09.2024
Fin: 12:00
Estado de la reserva:
Duración:
5 Días
Idioma: Sueco