Descripción

Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology

B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.

Learning objectives and content

  • Introduction to "Smart Safe Reaction"
  • mapp Safety concept
  • Configuring the safety application in Automation Studio
  • Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
  • Safety principles
  • Getting to know the safety functions
  • Programming simple safety applications
  • Integrating the safety application into the functional application
  • Commissioning and testing a safety application
  • Service and diagnostics of safety applications

Documents provided

TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety

Requisitos previos

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM515.2

Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial

Lugar del evento

B&R Online (US), Eastern Time Zone

Remote Training
Estados Unidos

Organizador

Training
1250 Northmeadow Parkway
30076 Roswell
Estados Unidos

Teléfono:
+1 / 770 772 - 0400

Información adicional

Desde: 19.02.2025
Empezar: 09:00


Hasta: 20.02.2025
Fin: 17:00


Estado de la reserva:
Duración: 2 Días

Idioma: Inglés