0AC201.91
|
Baterías de litio 4 u., 3 V / 950 mAh pila de botón
|
|
0AC912.9
|
Bus adapter, CAN, 1 CAN interface
|
|
0AC913.92
|
Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
|
|
0AC916.9
|
Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
|
|
0G1000.00-090
|
Bus connector, RS485, for PROFIBUS networks
|
|
4A0006.00-000
|
Batería de litio, 3 V / 950 mAh pila de botón
|
|
4A0026.00-000
|
PANELWARE set of legend strips For P125/P126/P126 compact HMI 10 sheets
|
|
4A0027.00-000
|
Power supply for Compact HMI P120/P121/P125/P126, 24 VDC, 7.5 W
|
|
4A0046.00-000
|
PANELWARE set of legend strips For 10 devices 4B1260/1270.00-390
|
|
7AC911.9
|
Bus connector, CAN
|
|