5AC801.SDL0-00

General information
Certifications
CE Yes
UKCA Yes
Interfaces
Panel/Monitor interface
Variant Female DVI-D connector
Type SDL/DVI
Número de material:
5AC801.SDL0-00
Descripción:

A second graphics line can be created using an AP Link graphics adapter card. This makes it possible to transfer DVI and SDL signals. RGB signals are not supported. Details can be found in the technical data for the CPU board being used.

Actualizaciones de hardware de Automation Studio Versión (fecha) Descargar
V4.0 HW Upgrade (5AC801.SDL0-00) EXE / 341 KB
Documentación Versión (fecha) Descargar
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
E-CAD (plantillas Electro o EPLAN) Versión (fecha) Descargar
APC EPLAN P8 from V2.4 EXE / 99 MB

Seleccione país e idioma

B&R Logo