![](/fileadmin/0PS1100.3.right-b88ba37f.jpg)
- Minimum space requirement in the control cabinet due to a thin design
- Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
- Optical and preventive function monitoring with three-color LED and dry switching contact
- Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
- Can be connected in parallel for increased power and redundancy
- Temperature range: -25°C to +70°C
- Worldwide use thanks to AC and DC wide-range input
- International certification package