Short description
I/O module 8 safe type A digital inputs, 8 pulse outputs, 24 VDC, 4 safe type B1 digital outputs, 24 VDC, 2 A, OSSD <500 µs
General information
B&R ID code 0xA7A6
System requirements
Automation Studio 3.0.80 or later
Automation Runtime 3.00 or later
SafeDESIGNER 2.70 or later
Safety Release 1.2 or later
mapp Technology Package mapp Safety 5.7.0 or later
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Max. I/O cycle time 1 ms
Connection type
X2X Link M12, B-coded
Inputs/Outputs M12, A-coded
I/O power supply M8, 4-pin
Power consumption
Bus 0.8 W
Internal I/O 1.8 W
Additional power dissipation caused by actuators (resistive) [W]
Safe digital outputs 2.25
Pulse outputs 0.08
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Safety characteristics
EN ISO 13849-1:2015
Mission time Max. 20 years
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
PFH / PFHd
openSAFETY wired Negligible
openSAFETY wireless <1*10-14 * Number of openSAFETY packets per hour
Proof test interval (PT) 20 years
Safe digital inputs
EN ISO 13849-1:2015
Category Cat. 3 when using individual input channels,
Cat. 4 when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
PL PL e
DC >94%
MTTFD per channel 100 years when using individual input channels,
2500 years when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 3
SFF >90%
PFH / PFHd per channel <1*10-10
PFD per channel <2*10-5
Safe digital outputs
EN ISO 13849-1:2015
Category Cat. 3 if parameter "Disable OSSD = Yes - Warning",
Cat. 4 if parameter "Disable OSSD = No"
PL PL d if parameter "Disable OSSD = Yes - Warning",
PL e if parameter "Disable OSSD = No"
DC >60% if parameter "Disable OSSD = Yes - Warning",
>94% if parameter "Disable OSSD = No"
MTTFD per channel 100 years if parameter "Disable OSSD = Yes - Warning",
2500 years if parameter "Disable OSSD = No"
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 2 if parameter "Disable OSSD = Yes - Warning",
SIL 3 if parameter "Disable OSSD = No"
SFF >60% if parameter "Disable OSSD = Yes - Warning",
>90% if parameter "Disable OSSD = No"
PFH / PFHd per channel <5*10-8 if parameter "Disable OSSD = Yes - Warning",
<1*10-10 if parameter "Disable OSSD = No"
PFD per channel <1*10-3 if parameter "Disable OSSD = Yes - Warning",
<2*10-5 if parameter "Disable OSSD = No"
I/O power supply
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protection Reverse polarity protection
Safe digital inputs
Quantity 8
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 μs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 4.59 mA
Input resistance Min. 5.23 kΩ
Error detection time 200 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Safe digital outputs
Quantity 4
Variant FET, 2x positive switching, type B1, output level readable
Nominal voltage 24 VDC
Nominal output current 2 A
Total nominal current 5 A
Output protection See section "Inrush current behavior for output channels".
Braking voltage when switching off inductive loads Max. 45 VDC
Error detection time 1 s
Insulation voltage between channel and bus 500 Veff
Peak short-circuit current See section "Inrush current behavior for output channels".
Leakage current when the output is switched off 100 μA
RDS(on) 250 mΩ
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Max. switching frequency See section "Inrush current behavior for output channels".
Test pulse length Max. 1 ms
Max. capacitive load 100 nF
Peak output current 2.5 A (effective current ≤2 A)
Minimum load 12 mA, hardware revision I0 and later: 0 mA
Current on loss of ground
IOUT <3 mA, hardware revision B2 and later: <1 mA, hardware revision I0 and later: <100 μA
IGND <110 mA
Pulse outputs
Quantity 8
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 25 A for 5 ms
Short-circuit current 1.4 Aeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 4 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 400 mA
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -40 to 60°C
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Weight 350 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67SC4122.L12
Description:
  • 8 safe digital inputs, sink circuit
  • 8 pulse outputs
  • Software input filter configurable for each channel
  • 4 safe digital outputs, output type B with 2 A, source circuit
  • Node number switches for setting the X2X Link address
  • Integrated output protection

The module is equipped with 8 safe digital inputs and 4 safe digital outputs. They are designed for a nominal voltage of 24 VDC.

The module can be used to read in digital signals and to control actuators in safety-related applications up to PL e or SIL 3.

The node number switch for setting the X2X Link address is a unique feature. When modular machine configurations change, it is necessary, for example, to define specific module groups at a fixed address that is independent of the preceding modules in the line. All subsequent standard modules refer to this offset and use it automatically for addressing purposes.

The module is equipped with filters that are individually configurable for switch-on and switch-off behavior. The module also provides pulse signals for diagnosing the sensor line.

The outputs are designed using semiconductor technology so that the safety-related characteristics do not depend on the number of operating cycles. The "high-side high-side" variant (output type B) is required for actuators with reference potential (e.g. Enable inputs on frequency inverters). It is important to observe the special notices for the cabling in this case. Safe digital output channels provide protection against automatic restart when network errors occur.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67SC4122.L12) EXE / 3 MB
V4.0 HW Upgrade (X67SC4122.L12) EXE / 3 MB
V4.6 HW Upgrade (X67SC4122.L12) EXE / 2 MB
V6.0 HW Upgrade (X67SC4122.L12) EXE / 2 MB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
E115267 UL CoC X67 PDF / 155 KB
EU Declaration FS PLC X67 PDF / 230 KB
FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 1 MB
FS Certificate mapp Safety PDF / 1 MB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration FS PLC X67 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X67SC4122.L12 - Legacy PDF / 2 MB
Data sheet X67SC4122.L12 - mapp Safety PDF / 1,021 KB
Installation- / EMC-Guide PDF / 20 MB
X67 System User´s Manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DFX/STEP X674122.L12 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
Sistema library ZIP / 336 KB

Please choose country and language

B&R Logo