Short description
Interfaces | 1x RS232, 1x Ethernet, 1x POWERLINK V1/V2, 2x USB, 1x X2X Link |
System module | CPU |
General information
CPU and X2X Link power supply
Input voltage | 24 VDC -15% / +20% |
Input current | Max. 2.2 A |
Fuse | Integrated, cannot be replaced |
Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
Input voltage | 24 VDC -15% / +20% |
Fuse | Required line fuse: Max. 10 A, slow-blow |
Output I/O power supply
Nominal output voltage | 24 VDC |
Permissible contact load | 10 A |
Power supply - General information
Status indicators | Overload, operating status, module status, RS232 data transfer |
Diagnostics | |
RS232 data transfer | Yes, using LED status indicator |
Module run/error | Yes, using LED status indicator and software |
Overload | Yes, using LED status indicator and software |
Electrical isolation | |
I/O supply - I/O power supply | No |
CPU/X2X Link supply - CPU/X2X Link power supply | Yes |
Controller
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | Connection via 12-pin terminal block TB12 |
Transfer rate | Max. 115.2 kbit/s |
Interface IF2 | |
Type | Ethernet |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 10/100 Mbit/s |
Interface IF3 | |
Fieldbus | POWERLINK V1/V2 |
Type | 100BASE-T (ANSI/IEEE 802.3) |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 100 Mbit/s |
Interface IF4 | |
Type | USB 1.1 |
Variant | Type A |
Max. output current | 0.5 A |
Interface IF5 | |
Type | USB 1.1 |
Variant | Type A |
Max. output current | 0.5 A |
Interface IF6 | |
Type | X2X Link master |
Quantity | 1 |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | 0 to 55°C |
Vertical mounting orientation | 0 to 50°C |
Derating | - |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order application memory (CompactFlash) separately. Backup battery included in delivery X20 end cover plate (right) included in delivery 12-pin X20 terminal block included in delivery Interface module slot covers included in delivery |
Dimensions | |
Width | 200 mm |
Height | 99 mm |
Depth | 85 mm |
Material number:
X20CP3485Description:
- Intel Celeron 400 Performance with additional I/O processor
- Ethernet, POWERLINK and USB onboard
- 3 slots for modular interface expansion
- CompactFlash as removable application memory
- Fan-free
- Extremely compact
The X20CP3485 is a powerful CPU for the X20 System. This CPU is especially useful for applications that require short cycle times, have to process very large amounts of data, or carry out floating point operations.
Ethernet and USB are onboard. In addition, the CPU has a POWERLINK connection for real-time communication. There are also three multi-purpose slots for additional interface modules.
The CPU models X20CP3485 and X20CP3485-1 differ only by SDRAM size.
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20CP3485) | EXE / 2 MB | |
V3.0 HW Upgrade (X20CP3485) | EXE / 3 MB | |
V3.0 HW Upgrade (X20CP3485) | EXE / 3 MB | |
V4.0 HW Upgrade (X20CP3485) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X20CP3485 | PDF / 4 MB | |
X20 Package leaflet ATEX/CSA | PDF / 2 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 CPU 3-Slot X20CP3x8x | ZIP / 202 KB |