Short description
Interfaces | 1x Ethernet, 2x USB, 1x X2X Link |
System module | Controller |
General information
Controller
Interfaces
Interface IF2 | |
Signal | Ethernet |
Variant | 1x RJ45 shielded |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 10/100 Mbit/s |
Transfer | |
Physical layer | 10BASE-T/100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Interface IF4 | |
Type | USB 1.1/2.0 |
Variant | Type A |
Max. output current | 0.2 A |
Interface IF5 | |
Type | USB 1.1/2.0 |
Variant | Type A |
Max. output current | 0.2 A |
Interface IF6 | |
Fieldbus | X2X Link master |
On base module |
X20BB52: Compact-S PLC base module with integrated RS232 interface X20BB53: Compact-S PLC base module with integrated RS485 interface X20BB57: Compact-S PLC base module with integrated RS232 and CAN bus interface |
Electrical properties
Electrical isolation |
Ethernet (IF2) isolated from other interfaces and PLC X2X (IF6) isolated from other interfaces and PLC: Yes, with X20PS9600 / No, with X20PS9602 USB (IF4, IF5) not isolated from each other and PLC |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | See section "Derating" in the X20PS960x data sheet. |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Material number:
X20CP0411Description:
- ARM Cortex-A9 processor with 240 MHz and integrated I/O processor
- Onboard Ethernet
- 2x onboard USB
- 128 MB DDR3 SDRAM
- 512 MB onboard flash drive
- Fanless
- No battery
- Extremely compact
The controllers in the X20 Compact-S family are both powerful and compact. The fanless, battery-free design of these controllers means they are completely maintenance-free.
The X20CP0411 is equipped with an ARM Cortex-A9-240 processor, 128 MB RAM and 512 MB built-in flash drive. The FRAM for storing remanent variables has 16 kB available.
With Ethernet, USB and RS232, the controller offers plenty of communication options. An optional RS485 or CAN interface is available.
Mandatory Accessories
System modules for Compact-S PLCs
X20BB52 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB53 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB57 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20PS9600 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply |
X20PS9602 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Technology Guard
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (X20CP0411) | EXE / 2 MB | |
V6.0 HW Upgrade (X20CP0411) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)CP04xx | PDF / 2 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
Open Source Licenses X20CP04xx | ZIP / 1 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20CP041x | ZIP / 2 MB |