General information
Cable construction
Signal line | |
Shield | Pair shielding with aluminum foil |
Stranding | Twisted pair wires |
Outer jacket | |
Material | PVC |
Color | Black |
Wires | |
Properties | Tinned copper stranded wire |
Wire colors | |
Data lines | Blue, white |
Power supply lines | Red, black |
Wire insulation | |
Data lines | Polyethylene foam |
Power supply lines | SR PVC |
Electrical properties
Conductor resistance |
24 AWG <93.2 Ω/km at 20°C, 22 AWG <55 Ω/km at 20°C |
Ambient conditions
Temperature | |
Fixed installation | -25 to 80°C |
Flexible installation | -20 to 80°C |
Mechanical properties
Dimensions | |
Length | 10.0 m |
Diameter | 7 mm ±0.19 mm |
Material number:
X20CA0X48.0100Description:
X2X Link attachment cable, open-ended on one side, 10 m
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
X20 System User´s Manual | PDF / 7 MB |