Short description
Accessories | POWERLINK/Ethernet connection cable, RJ45 to M12, 4-pin, straight, 2 m |
General information
Cable construction
Cable shield | Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage |
Outer jacket | |
Material | Polyurethane (PUR) |
Color | Green |
Wires | |
Wire insulation | FRNC (Flame-Retardant Non-Corrosive) |
Wire colors | White, yellow, blue, orange |
Type |
Tinned copper stranded wire Fine stranded wire (7x 0.25 mm / 7x 30 AWG) |
Stranding |
Complete stranding 4 wires to the star quad |
Electrical properties
Operating voltage | Max. 60 V for PoE |
Test voltage | |
Wire - Wire | 2000 V |
Wire - Shield | 2000 V |
Conductor resistance | ≤120 Ω/km at 20°C |
Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
Transfer rate | 10/100 Mbit/s |
Insulation resistance | ≥500 MΩ/km at 20°C |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
M12 connector | IP67, only when screwed in |
RJ45 connector | IP20, only when properly connected |
Ambient conditions
Material number:
X67CA0E41.0020Description:
POWERLINK/Ethernet connection cable, RJ45 to M12, 2 m
Certificates | Version (Date) | Download |
---|---|---|
E470046 UL POWERLINK cable | PDF / 61 KB |
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP POWERLINK Cable X67CAxE41 | ZIP / 934 KB |