Please choose country and language

In addition to the integrated fixed focal length lenses, B&R's machine vision portfolio also includes five C-mount lenses that cover a wide range of focal lengths from 12 to 50 mm. The lenses are specially optimized for the image sensors used to achieve maximum resolving capacity for optimal imaging performance. In addition, they offer an excellent price/performance ratio.

The lenses have exceptionally low distortion and high detail contrast (modulation transfer function – MTF). This enables high resolution all the way to the edges of the image. A special cover is available for the C-mount lenses to retain the IP protection. The integrated lenses have electronic focus adjustment and are available in focal lengths from 4.6 to 25 mm.

  • Highlights
  • Optimized for B&R cameras
  • Large range of focal lengths
  • Excellent price/performance ratio
B&R has optimized its lenses so that light is concentrated precisely at the focal point. This results in high contrast and resolution for the smallest details in the image.
B&R offers five C-mount lenses that cover a wide range of focal lengths from 12 to 50 mm.

Please choose country and language

B&R Logo