The most commonly used 8LSA series motors are available as standard motors (preferred motors). If required, standard motors are available on short notice using express delivery.

Overview of standard motors

Cooling type

Size

Length

Nominal speed nN [rpm]

Motor version

8LSA

2

5

6000

-3

A

2

4500

4

3

5

3000 / 6000

7

4

4

6

5

5

3000

7

7

3

5

Online tools

CAD configurator For motors and gearboxes. Our CAD application allows you to access 2D/3D CAD data in various formats.

8LSA25...-3 - Standard motors

8LSA25...-3 - Standard motors

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA25.R0060D000-3

6000

R0

---

---

Angled (swivel connector)

Smooth shaft

8LSA25.R0060D200-3

---

Yes

8LSA25.R0060D100-3

---

---

Keyed shaft

8LSA25.R0060D300-3

---

Yes

8LSA25.D8060S000-3

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA25.D8060S200-3

---

Yes

8LSA25.D9060S000-3

---

2.2 multi-turn

---

8LSA25.D9060S200-3

---

Yes

8LSA25.D8060S100-3

---

2.2 single-turn

---

Keyed shaft

8LSA25.D8060S300-3

---

Yes

8LSA25.D9060S100-3

---

2.2 multi-turn

---

8LSA25.D9060S300-3

---

Yes

8LSAA2...-3 / 8LSAA4...-3 - Standard motors

8LSAA2...-3 / 8LSAA4...-3 - Standard motors

8LSAA2...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSAA2.D8045S000-3

4500

---

2.2 single-turn

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSAA2.D8045S200-3

---

Yes

8LSAA2.D9045S000-3

---

2.2 multi-turn

---

8LSAA2.D9045S200-3

---

Yes

8LSAA2.D8045S100-3

---

2.2 single-turn

---

Keyed shaft

8LSAA2.D8045S300-3

---

Yes

8LSAA2.D9045S100-3

---

2.2 multi-turn

---

8LSAA2.D9045S300-3

---

Yes

8LSAA4...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSAA4.D8045S000-3

4500

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSAA4.D8045S200-3

---

Yes

8LSAA4.D9045S000-3

---

2.2 multi-turn

---

8LSAA4.D9045S200-3

---

Yes

8LSAA4.D8045S100-3

---

2.2 single-turn

---

Keyed shaft

8LSAA4.D8045S300-3

---

Yes

8LSAA4.D9045S100-3

---

2.2 multi-turn

---

8LSAA4.D9045S300-3

---

Yes

8LSA35...-3 - Standard motors

8LSA35...-3 - Standard motors

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA35.EA030D000-3

3000

---

2.1 single-turn

---

Angled (swivel connector)

Smooth shaft

8LSA35.EA030D200-3

---

Yes

8LSA35.EA060D000-3

6000

---

---

8LSA35.EA060D200-3

---

Yes

8LSA35.EB030D000-3

3000

---

2.1 multi-turn

---

8LSA35.EB030D200-3

---

Yes

8LSA35.EB060D000-3

6000

---

---

8LSA35.EB060D200-3

---

Yes

8LSA35.R2030D000-3

3000

R2

---

---

8LSA35.R2030D200-3

---

Yes

8LSA35.R2060D000-3

6000

---

---

8LSA35.R2060D200-3

---

Yes

8LSA35.R2030D100-3

3000

---

---

Keyed shaft

8LSA35.R2030D300-3

---

Yes

8LSA35.R2060D100-3

6000

---

---

8LSA35.R2060D300-3

---

Yes

8LSA35.DA030S000-3

3000

---

2.2 single-turn

---

Single-cable solution (hybrid), angled, swivel connector

Smooth shaft

8LSA35.DA030S200-3

---

Yes

8LSA35.DA060S000-3

6000

---

---

8LSA35.DA060S200-3

---

Yes

8LSA35.DB030S000-3

3000

---

2.2 multi-turn

---

8LSA35.DB030S200-3

---

Yes

8LSA35.DB060S000-3

6000

---

---

8LSA35.DB060S200-3

---

Yes

8LSA35.DA030S100-3

3000

---

2.2 single-turn

---

Keyed shaft

8LSA35.DA030S300-3

---

Yes

8LSA35.DA060S100-3

6000

---

---

8LSA35.DA060S300-3

---

Yes

8LSA35.DB030S100-3

3000

---

2.2 multi-turn

---

8LSA35.DB030S300-3

---

Yes

8LSA35.DB060S100-3

6000

---

---

8LSA35.DB060S300-3

---

Yes

8LSA37...-3 - Standard motors

8LSA37...-3 - Standard motors

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA37.R2030D000-3

3000

R2

---

---

Angled (swivel connector)

Smooth shaft

8LSA37.R2030D200-3

---

Yes

8LSA37.R2060D000-3

6000

---

---

8LSA37.R2060D200-3

---

Yes

8LSA37.R2030D100-3

3000

---

---

Keyed shaft

8LSA37.R2030D300-3

---

Yes

8LSA37.R2060D100-3

6000

---

---

8LSA37.R2060D300-3

---

Yes

8LSA37.DA030S000-3

3000

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA37.DA030S200-3

---

Yes

8LSA37.DA060S000-3

6000

---

---

8LSA37.DA060S200-3

---

Yes

8LSA37.DB030S000-3

3000

---

2.2 multi-turn

---

8LSA37.DB030S200-3

---

Yes

8LSA37.DB060S000-3

6000

---

---

8LSA37.DB060S200-3

---

Yes

8LSA37.DA030S100-3

3000

---

2.2 single-turn

---

Keyed shaft

8LSA37.DA030S300-3

---

Yes

8LSA37.DA060S100-3

6000

---

---

8LSA37.DA060S300-3

---

Yes

8LSA37.DB030S100-3

3000

---

2.2 multi-turn

---

8LSA37.DB030S300-3

---

Yes

8LSA37.DB060S100-3

6000

---

---

8LSA37.DB060S300-3

---

Yes

8LSA44...-3 - Standard motors

8LSA44...-3 - Standard motors

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA44.EA030D000-3

3000

---

2.1 single-turn

---

Angled (swivel connector)

Smooth shaft

8LSA44.EA030D200-3

---

Yes

8LSA44.EA060D000-3

6000

---

---

8LSA44.EA060D200-3

---

Yes

8LSA44.EB030D000-3

3000

---

2.1 multi-turn

---

8LSA44.EB030D200-3

---

Yes

8LSA44.EB060D000-3

6000

---

---

8LSA44.EB060D200-3

---

Yes

8LSA44.R2030D000-3

3000

R2

---

---

8LSA44.R2030D200-3

---

Yes

8LSA44.R2060D000-3

6000

---

---

8LSA44.R2060D200-3

---

Yes

8LSA44.R2030D100-3

3000

---

---

Keyed shaft

8LSA44.R2030D300-3

---

Yes

8LSA44.R2060D100-3

6000

---

---

8LSA44.R2060D300-3

---

Yes

8LSA44.DA030S000-3

3000

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA44.DA030S200-3

---

Yes

8LSA44.DA060S000-3

6000

---

---

8LSA44.DA060S200-3

---

Yes

8LSA44.DB030S000-3

3000

---

2.2 multi-turn

---

8LSA44.DB030S200-3

---

Yes

8LSA44.DB060S000-3

6000

---

---

8LSA44.DB060S200-3

---

Yes

8LSA44.DA030S100-3

3000

---

2.2 single-turn

---

Keyed shaft

8LSA44.DA030S300-3

---

Yes

8LSA44.DA060S100-3

6000

---

---

8LSA44.DA060S300-3

---

Yes

8LSA44.DB030S100-3

3000

---

2.2 multi-turn

---

8LSA44.DB030S300-3

---

Yes

8LSA44.DB060S100-3

6000

---

---

8LSA44.DB060S300-3

---

Yes

8LSA46...-3 - Standard motors

8LSA46...-3 - Standard motors

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA46.R2030D000-3

3000

R2

---

---

Angled (swivel connector)

Smooth shaft

8LSA46.R2030D200-3

---

Yes

8LSA46.R2060D000-3

6000

---

---

8LSA46.R2060D200-3

---

Yes

8LSA46.R2030D100-3

3000

---

---

Keyed shaft

8LSA46.R2030D300-3

---

Yes

8LSA46.R2060D100-3

6000

---

---

8LSA46.R2060D300-3

---

Yes

8LSA46.DA030S000-3

3000

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA46.DA030S200-3

---

Yes

8LSA46.DA060S000-3

6000

---

---

8LSA46.DA060S200-3

---

Yes

8LSA46.DB030S000-3

3000

---

2.2 multi-turn

---

8LSA46.DB030S200-3

---

Yes

8LSA46.DB060S000-3

6000

---

---

8LSA46.DB060S200-3

---

Yes

8LSA46.DA030S100-3

3000

---

2.2 single-turn

---

Keyed shaft

8LSA46.DA030S300-3

---

Yes

8LSA46.DA060S100-3

6000

---

---

8LSA46.DA060S300-3

---

Yes

8LSA46.DB030S100-3

3000

---

2.2 multi-turn

---

8LSA46.DB030S300-3

---

Yes

8LSA46.DB060S100-3

6000

---

---

8LSA46.DB060S300-3

---

Yes

8LSA55...-3 / 8LSA57...-3 - Standard motors

8LSA55...-3 / 8LSA57...-3 - Standard motors

8LSA55...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA55.EA030D000-3

3000

---

2.1 single-turn

---

Angled (swivel connector)

Smooth shaft

8LSA55.EA030D200-3

---

Yes

8LSA55.EB030D000-3

---

2.1 multi-turn

---

8LSA55.EB030D200-3

---

Yes

8LSA55.R2030D000-3

R2

---

---

8LSA55.R2030D200-3

---

Yes

8LSA55.R2030D100-3

---

---

Keyed shaft

8LSA55.R2030D300-3

---

Yes

8LSA55.DA030S000-3

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA55.DA030S200-3

---

Yes

8LSA55.DB030S000-3

---

2.2 multi-turn

---

8LSA55.DB030S200-3

---

Yes

8LSA55.DA030S100-3

---

2.2 single-turn

---

Keyed shaft

8LSA55.DA030S300-3

---

Yes

8LSA55.DB030S100-3

---

2.2 multi-turn

---

8LSA55.DB030S300-3

---

Yes

8LSA57...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA57.R2030D000-3

3000

R2

---

---

Angled (swivel connector)

Smooth shaft

8LSA57.R2030D200-3

---

Yes

8LSA57.R2030D100-3

---

---

Keyed shaft

8LSA57.R2030D300-3

---

Yes

8LSA57.DA030S000-3

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA57.DA030S200-3

---

Yes

8LSA57.DB030S000-3

---

2.2 multi-turn

---

8LSA57.DB030S200-3

---

Yes

8LSA57.DA030S100-3

---

2.2 single-turn

---

Keyed shaft

8LSA57.DA030S300-3

---

Yes

8LSA57.DB030S100-3

---

2.2 multi-turn

---

8LSA57.DB030S300-3

---

Yes

8LSA73...-3 / 8LSA75...-3 - Standard motors

8LSA73...-3 / 8LSA75...-3 - Standard motors

8LSA73...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA73.R2030D000-3

3000

R2

---

---

Angled (swivel connector)

Smooth shaft

8LSA73.R2030D200-3

---

Yes

8LSA73.R2030D100-3

---

---

Keyed shaft

8LSA73.R2030D300-3

---

Yes

8LSA73.DA030S000-3

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA73.DA030S200-3

---

Yes

8LSA73.DB030S000-3

---

2.2 multi-turn

---

8LSA73.DB030S200-3

---

Yes

8LSA73.DA030S100-3

---

2.2 single-turn

---

Keyed shaft

8LSA73.DA030S300-3

---

Yes

8LSA73.DB030S100-3

---

2.2 multi-turn

---

8LSA73.DB030S300-3

---

Yes

8LSA75...-3

Nominal speed
nN [rpm]

Resolver

EnDat
(inductive)

Holding brake

Connection direction

Shaft end

8LSA75.R2030D000-3

3000

R2

---

---

Angled (swivel connector)

Smooth shaft

8LSA75.R2030D200-3

---

Yes

8LSA75.R2030D100-3

---

---

Keyed shaft

8LSA75.R2030D300-3

---

Yes

8LSA75.DA030S000-3

---

2.2 single-turn

---

Single-cable solution (hybrid)
Angled, swivel connector

Smooth shaft

8LSA75.DA030S200-3

---

Yes

8LSA75.DB030S000-3

---

2.2 multi-turn

---

8LSA75.DB030S200-3

---

Yes

8LSA75.DA030S100-3

---

2.2 single-turn

---

Keyed shaft

8LSA75.DA030S300-3

---

Yes

8LSA75.DB030S100-3

---

2.2 multi-turn

---

8LSA75.DB030S300-3

---

Yes

Please choose country and language

B&R Logo