General information
Short description |
Fuse set for 8CVE connection box: 4x fuses for hybrid cable outlets, 24 VDC Type: Blade fuse per UL/CSA Rated current: 15 A Tripping characteristic: Fast-acting |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 7 g |
Material number:
8CXS002.0000-00Description:
ACOPOSremote fuse set: 4x blade fuse 15 A, fast-acting
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
UK Declaration Servos ACOPOSremote | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8CXS002.0000-00 | PDF / 474 KB | |
Decentralized Motion Control User's Manual | PDF / 68 MB |