Line filters passive
Line filters passive
Components and Modules
Material Number
Description
Compare
8B0F0160H000.000-1
Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20
8B0F0300H000.000-1
Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20
8B0F0550H000.000-1
Line filter, passive, 55 A, 3x 520 VAC, 50/60 Hz, IP20