Terminal block
Note |
Label 1: Numbered consecutively Coding D: 1100110011 1-row |
Number of pins | 10 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | D |
Pitch | 3.5 mm |
Wire stripping length | 6 mm |
Connection cross section | |
AWG wire | 28 to 14 AWG |
Wire end sleeves with plastic covering | 0.2 to 1.5 mm² |
Single-wire | 0.2 to 1.5 mm² |
Fine-stranded wires | 0.2 to 1.5 mm² |
With wire end sleeves | 0.2 to 1.5 mm² |
Tightening torque | 0.2 to 0.25 Nm |
Electrical properties
Nominal voltage | 320 V (IEC) / 300 V (UL) |
Nominal current | 17 A (IEC) / 10 A (UL) |
Mechanical properties
Dimensions | |
Width | 42 mm |
Height | 13 mm |
Depth | 18.5 mm |
Weight | 9.2 g |
Material number:
8TB1110.20D-00Description:
10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding D: 1100110011