General information
Short description | Screw clamp terminal block set for ACOPOSmulti 8BVI00xxHxSS modules: 1x 8TB3104.204G-00, 1x 8TB2104.203L-00, 1x 8TB2108.2010-00 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 51 g |
Material number:
8BZVI0055SS.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVI00xxHxSS and 8BVI00xxHxSA modules: 1x 8TB3104.204G-11, 1x 8TB2104.203L-00, 1x 8TB2108.2010-00
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BZVI0055SS.000-1A | PDF / 181 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8BZVI0055SS.000-1A | ZIP / 658 KB |