General information
Short description | ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 10 A, high-speed |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | 41 g |
Material number:
8BXS002.0000-00Description:
ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 10 A, high-speed
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXS002.0000-00 | PDF / 180 KB |