Terminal block
Note | with labeling, nominal data per UL |
Number of pins | 30 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 22 to 16 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeves | 0.20 to 1.50 mm² |
![](/fileadmin/0TB1310.8110.right-57de17ff.jpg)
Material number:
0TB1310.8110Description:
Accessory terminal block, 3x 10-pin, cage clamp terminal block 1.5 mm², protected against vibration by the screw flange, with labeling
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File Step 0TB1310.8110 | ZIP / 340 KB |