General information
Certifications | |
CE | Yes |
Terminal block
Note | Protected against vibration by the screw flange, nominal data per UL |
Number of pins | 6 |
Type of terminal block | Cage clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Pitch | 3.5 mm |
Connection cross section | |
AWG wire | 26 to 14 AWG |
Wire end sleeves with plastic covering | 0.20 to 1.00 mm² |
Single-wire | 0.20 to 1.50 mm² |
Fine-stranded wires | 0.20 to 1.50 mm² |
With wire end sleeve | 0.20 to 1.50 mm² |
Material number:
0TB1106.8110Description:
Accessory terminal block, 6-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |