General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
UL E225616 Power conversion equipment |
CSA |
CSA E272421 Industrial control equipment |
Motor power
Specified on nameplate | 15 kW (20 HP) |
Mains connection
Motor connection
Brake chopper
Integrated dynamic brake transistors | Yes |
Min. resistance value (external) | 24 Ω |
24 VDC power supply
Input voltage | 24 VDC (-15%/+20%) |
Current | Max. 1.1 A |
Available internal power supplies
Output voltage 24 VDC | 24 VDC (-15%/+20%) |
Output voltage 24 VDC | |
Max. output current at 24 VDC | 100 mA |
Output voltage 10 VDC | 10 VDC (-0%/+10%) |
Output voltage 10 VDC | |
Max. output current at 10 VDC | 10 mA |
Digital inputs
Safe input - STO (Safe Torque Off)
Quantity | 1 |
Nominal voltage | 24 VDC (max. 30 VDC) |
Input impedance | 1.5 kΩ |
Input impedance | |
Current consumption | 16 mA |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Analog inputs
Quantity | 3 |
Electrical isolation | |
Input - Input | No |
Input - ACOPOSinverter | Yes |
Nonlinearity | ±0.2%, max. ±0.5% |
Basic accuracy |
At 25°C: ±0.5% At -10 to 60°C: ±0.7% |
Input | |
Voltage |
AI1: 0 to 10 VDC AI2: 0 ±10 VDC, max. 30 VDC |
Current | 0 to 20 mA (or 4 to 20 mA) |
Resolution | 10-bit |
Sampling time | 2 ms |
Input impedance | |
Voltage | 30 kΩ |
Current | 250 Ω |
Digital outputs
Quantity | 1 |
Nominal voltage | 24 VDC -15%/+20% |
Max. voltage | 30 VDC |
Output circuit | Source or sink |
Sampling time | 2 ms |
Max. current | 100 mA |
Relay outputs
Quantity | 2 |
Nominal voltage | 30 VDC / 250 VAC |
Switching current range |
Min. switching current: 5 mA at 24 VDC Max. switching current: R1 at cos φ = 1: 3 A at 250 VAC / 4 A at 30 VDC R2 at cos φ = 1: 5 A R1 and R2 at cos φ = 0.4: 2 A |
Variant | |
Relay 1 | 1 changeover contact |
Relay 2 | 1 normally open contact |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Response time (max.) | 2 ms |
Analog outputs
Quantity | 1 |
Output | 0 to 10 V or 0 to 20 mA |
Nonlinearity | ±0.3% |
Basic accuracy |
At 25°C: ±1% At -10 to 60°C: ±2% |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Max. load impedance | |
Voltage | 470 Ω |
Current | 800 Ω |
Update time | 2 ms |
Resolution | 10-bit |
Electrical properties
Energy efficiency (IE classification) | |
Power dissipation relative to continuous apparent power |
IE2 (10, 25): 0.5% (3x 525 VAC), 0.4% (3x 600 VAC) IE2 (50, 25): 0.4% (3x 525 VAC), 0.4% (3x 600 VAC) IE2 (10, 50): 0.6% (3x 525 VAC), 0.6% (3x 600 VAC) IE2 (50, 50): 0.6% (3x 525 VAC), 0.6% (3x 600 VAC) IE2 (90, 50): 0.7% (3x 525 VAC), 0.7% (3x 600 VAC) IE2 (10, 100): 1.1% (3x 525 VAC), 1.1% (3x 600 VAC) IE2 (50, 100): 1.1% (3x 525 VAC), 1% (3x 600 VAC) IE2 (90, 100): 1.5% (3x 525 VAC), 1.3% (3x 600 VAC) |
Nominal losses in standby mode | 11 W (3x 525 VAC), 13 W (3x 600 VAC) |
Operating conditions
Ambient conditions
Temperature | |
Operation |
-10 to 50°C without derating 50 to 60°C with derating |
Storage | -25 to 70°C |
Max. vibration resistance |
1 gn 13 to 200 Hz EN/IEC 60068-2-6 1.5 mm peak to peak 2 to 13 Hz EN/IEC 60068-2-6 |
Mechanical properties
Dimensions | |
Width | 180 mm |
Height | 404 mm |
Height without shield plate | 330 mm |
Depth | 198 mm |
Weight | 6.5 kg |
Material number:
8I66T601500.00-000Description:
Optional Accessories
Cable and adapters
8I0XC001.003-1 | USB adapter cable, USB to Modbus, for ACOPOSinverter. |
8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
Cable and adapters (CANopen)
8I0CA001.000-1 | Y-cable, RJ45, daisy chain connection ≤0.3 m, for integrated CANopen interface of the ACOPOSinverter. |
8I0XT001.000-1 | Terminating resistor 120 Ω, RJ45, for integrated CANopen interface of the ACOPOSinverter. |
Fans (spare part)
8I0XF074.040-1 | ACPi P66 fan 3-ph. 200…240 VAC: Power output class: 11 - 15 kW 3-ph. 380…500 VAC: Power output class: 11 - 15 kW 3-ph. 525…600 VAC: Power output class: 11 - 15 kW ACPi P76, P74/P74new fan 3-ph. 380…500 VAC: Power output class: 11 - 15 kW |
Graphic display terminal
8I0XD301.300-1 | Graphics display for ACOPOSinverter, 240 x 160 pixels, 8 lines, backlight, function keys, navigation key, IP54 protection. |
8I0XD302.300-1 | Installation kit, IP54 protection, for graphic display of the ACOPOSinverter. |
8I0XD303.300-1 | Front cover for installation kit, IP65 protection, for graphic display of the ACOPOSinverter. |
8I0XD305.300-1 | Female to female adapter, RJ45, for graphics display of the ACOPOSinverter. |
Optional EMC kit
8I0XE066.405-1 | ACPi P66 EMC kit for size E 3ph. 200…240 VAC: Power output class: 11 - 15 kW 3ph. 380…500 VAC: Power output class: 11 - 15 kW 3ph. 525…600 VAC: Power output class: 11 - 15 kW |
Optional braking resistors
8I0BR028.000-1 | Braking resistor ohmic value: 28 Ω continuous braking power: 0.20 kW degree of protection (IP): IP20 |
Optional line chokes
8I0CT030.000-1 | Mains choke 3-phase, 30 A, 50/60 Hz for ACOPOSinverter |
Terminal blocks
8TB2104.2010-00 | 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
8TB2104.2210-00 | 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
8TB2108.2010-00 | 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
8TB2108.2210-00 | 8-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
X2X Link cable
X67CA0X99.1000 | Cable for custom assembly, 100 m |
X67CA0X99.5000 | Cable for custom assembly, 500 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (8I64xxxxxxx.00x-1) | EXE / 12 MB | |
V4.0 HW Upgrade (8I64xxxxxxx.00x-1) | EXE / 12 MB | |
V4.3 HW Upgrade (8I66xxxxxxx.0P-xxx) | EXE / 24 MB | |
V4.3 HW Upgrade (8I66xxxxxxx.0X-xxx) | EXE / 20 MB | |
V4.6 HW Upgrade (8I66xxxxxxx.0X-xxx) | EXE / 19 MB |
Certificates | Version (Date) | Download |
---|---|---|
Certificate ACOPOSinverter P66/P74/P76 Safety | PDF / 735 KB | |
E225616 UL Certificate of Compliance ACOPOSinverter | PDF / 83 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSinverter P64new User's Manual | PDF / 2 MB | |
ACOPOSinverter P66 User's Manual | PDF / 19 MB | |
Safety Data Sheet ACPi P66 P76 | PDF / 3 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOSinverter EPLAN P8 from 2.4 | EXE / 84 MB |
Fieldbus equipment description files | Version (Date) | Download |
---|---|---|
ACOPOSinverter P66 EDS Package | ZIP / 37 KB |
General | Version (Date) | Download |
---|---|---|
ACPi SafeConfigurator | Login for download |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
P66_CAD 2D and 3D | ZIP / 15 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Sistema library | ZIP / 336 KB |