General information
Module type ACOPOS plug-in module
B&R ID code 0xA48B
Slot Slots 2, 3 and 4
Max. cable length 100 m
Power consumption Max. 2.5 W
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
KC Yes
Resolver inputs
Reference output
Output current Max. 50 mAeff
Differential voltage Typ. 3.4 Veff
Frequency 10 kHz
Signal transmission Differential signals
Angular position resolution 14 bits/rev
Module-side connection 9-pin female DSUB
Status indicators UP/DN LEDs
Bandwidth 2.5 kHz
Encoder monitoring Yes
Accuracy ±8 angular minutes
Electrical isolation
Resolver - ACOPOS No
Resolver
Input frequency 10 kHz
Input voltage 3 to 7 Vrms
Number of pins 2-pin
Type BRX
Max. phase shift ±45°
Max. elec. angular error ±10 angular minutes
Nominal transformation ratio 0.5 ±10%
Sine/Cosine inputs
Input impedance at 10 kHz (per pin) 10.4 kΩ - j 11.1 kΩ
Signal transmission Differential signals
Encoder-ACOPOS electrical isolation No, common-mode voltage on the sine/cosine inputs max. ±20 V
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8AC122.60-3
Description:
  • Resolver interface for installation in ACOPOS servo drives
  • Monitors encoder input signals
  • Resolver type BRX
ACOPOS plug-in module, resolver interface 10 kHz
Optional Accessories
Resolver cables
8CR005.12-1 Resolver cable, length 5 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8CR007.12-1 Resolver cable, length 7 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8CR010.12-1 Resolver cable, length 10 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8CR015.12-1 Resolver cable, length 15 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8CR020.12-1 Resolver cable, length 20 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8CR025.12-1 Resolver cable, length 25 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (8AC122.60-3) EXE / 400 KB
V3.0 HW Upgrade (8AC122.60-3) EXE / 399 KB
V3.0 HW Upgrade (8AC122.60-3) EXE / 402 KB
V4.0 HW Upgrade (8AC122.60-3) EXE / 195 KB
V6.0 HW Upgrade (8AC122.60-3) EXE / 556 KB
Certificates Version (Date) Download
ACOPOS KC certificates ZIP / 601 KB
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 609 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
ACOPOS User´s Manual PDF / 49 MB
Datasheet 8AC122.60-3 PDF / 932 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOS EPLAN P8 from V2.4 EXE / 23 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8AC122.60-x ZIP / 116 KB

Please choose country and language

B&R Logo